Rated voltage:
AC 24 V SELV (± 10%)
Rated voltage:
DC 21 to 32 V SELV
Current consumption:
100 to 400 mA
Total length per line:
15 m
Number of weather stations:
max. 3 (per line)
Ambient temperature:
-30 °C to +60 °C
Measurement range:
1 to 360°
Measurement range:
0 to 40 m/s
Accuracy (≤ 10 m/s):
±1 m/s
Measurement range:
-30 °C to +60 °C
Measurement range:
yes / no
Measurement range:
0 to 150 klx
Measurement range:
0 to 900 lx
Measurement range:
300 to 1100 hPa
Measurement range:
0 to 100 % rel. humidity
Resolution:
0.1% rel. humidity
Precision:
±10% rel. humidity (20 °C)
Abs. Humidity:
0 to 400 g/m³
Measurement range:
0 to 1300 W/m²
Dimensions:
Dia. 130, H 68