Pushbutton sensor 4.95, 24 V 4-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
white
Order no. 5054 003
5054 003
EAN 4010337074922
Packing unit 1
PS 02
anthracite
Order no. 5054 028
5054 028
EAN 4010337074939
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Pushbutton sensor 4.95 for connection to 24 V control systems.
  • Pushbutton sensor 4.95 must be completed with rocker sets to be ordered separately.
    The operating surfaces of the rocker sets are made of high-quality three-millimetre thick real material such as glass, stainless steel or aluminium.
  • Two white status LEDs per rocker.
  • Measurement of the room temperature with integrated temperature sensor (PT1000).

Technical data

Button
Rated voltage:
AC/DC 24 V SELV
Current capacity:
20 mA per button
Output resistance:
880 Ω

LED
Rated voltage:
DC 24 V SELV
Current consumption:
approx. 1 mA per LED

Temperature sensor:
PT1000, class B

Protection class:
III

Installation depth:
16 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • Suitable for SELV circuits only.
  • Professional inscription by the Gira inscription servicewww.marking.gira.com.

Scope of supply

  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Pushbutton sensor 4.95, 24 V
Operating instructions

Operating instructions.

Order no. 5051 ..
5052 ..
5054 ..

PDF, 480 Kb

Load


Ordering info Features Downloads