Surface-mounted gong
System 55

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 1200 03
1200 03
EAN 4010337200031
Packing unit 1
PS 18
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

audio ctrl.dev. DRA video ctrl.dev. DRA

Optional accessories

Optional spare part

Features

Features

  • The surface-mounted gong in the Gira door communication system is for additional signalling.
  • Fully pre-assembled surface-mounted gong. This facilitates fast and clean installation.
  • Integrating the design variants of the various design lines creates a uniform appearance of the door communication system and electrical installation.
  • Installation possible with or without frame.
  • Easy installation using pull-off screw terminals.
  • Easy removal of device during renovation work.
  • Mounting holes for installation.
  • Signal transmission and power supply of the surface-mounted gong via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Parallel connection of up to three gongs or home stations possible.
  • One-man commissioning with simple commissioning procedure.
  • Operating buttons with integrated LEDs for status display.
  • LED display for an incoming call.
  • Ringing tone deactivation is possible.
  • Ringing tone differentiation for door call, internal call and floor call.
  • Selection of ringtone melody – up to five different ringtone melodies can be selected.

The operating buttons on the gong control the following functions

  • Setting the ringing tone melody.
  • Switching the ringing tone on and off.
  • Adjustment of ring tone volume.

Technical data

Power supply:
DC 26 V ± 2 V (by 2-wire bus)

Connections
2-wire bus:
2 x screw terminal
Floor-call button:
2 x screw terminal

Ambient temperature:
-5 °C to +50 °C

Dimensions
Device:
B 55 x H 127 x T 20 mm

Notes

  • A cover frame is required for mounting on a device box.
  • A cover frame, 2-gang without crossbar is required for mounting with a cover frame.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Surface-mounted gong
Operating instructions

Operating instructions.

Order no. 1200 ..

PDF, 109 Kb

Load


Ordering info Features Downloads