PoE performance class 0:
DC 48 V PoE
PoE standard:
IEEE 802.3af
Network installation:
Ethernet specification: Cat. 5e, Cat. 6, Cat. 6a, Cat. 7
Auxiliary input for floor-call button:
Plug terminal, 5-wire cable set
Resolution:
800 x 1280 px, 216 ppi
Viewing angle:
>85° all round
Ambient temperature:
+5°C to +40°C
Detection range:
30° horizontal, 10° vertical
Profile height:
W 114 x H 181 x D 15 mm
Power supply:
2-pole plug terminal
Power supply:
DC 16–31 V ± 2 V
WLAN standard:
IEEE 802.11b/g/n/ac 2.4 GHz + 5 GHz