The eNet wireless blind actuator receives telegrams for controlling electrically operated hangings such as blinds, shutters and awnings from the eNet wireless receiver module or eNet server via a data line.
Positioning of blinds and slats using scene call-up.
Positions for sun protection and twilight can be saved.
Threshold value scenes for solar protection, twilight and wind alarms.
Status feedback to eNet radio transmitter.
Hanging travel time can be saved.
Slat adjustment time can be saved.
Can be set with eNet server:
Adjustment time when changing directions.
Direction of travel can be inverted (e.g. for roof windows).
Position for solar protection, twilight, lock-out protection, and wind alarms.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Standby:
max. 0.2 W
Ambient temperature:
-5 °C to +45 °C
Connected load of motors:
1000 W
Connection cross section:
Max. 4 mm²
Notes
An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.