Specification: aluminium pure white glossy (lacquered)
Order No.: 1198 27
Packing unit: 1
EUR/piece: 223.70
PS: 17
EAN: 4010337198277
Overview
Specification:
Order No.:
Packing unit:
EUR/piece:
PS:
EAN:
Features
Installation profile of aluminium for horizontal and vertical installation.
With cable and duct inlet. The cable entry can be flush-mounted or surface-mounted.
Simplified installation due to clippable inserts.
Notes
With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings.
Key switches and three-stage switches cannot be installed in this housing.
Using the angled mounting bracket or base feet, the Profile 55 can be installed as a table-top housing, as well as under hanging cabinets or in corners.