KNX:
Connection and junction terminal
Contact:
1 x zero-voltage NO contact each, flip-flop
AC 230 V:
16 A / AC1 or 10 A / AC3
AC 400 V:
10 A / AC1 or 6 A / AC3
Maximum switch-on current:
400 A, 150 µs, 200 A, 600 µs
Capacitive load 230 V AC:
16 A, max. 140 µF
Wound electronic transformer:
1200 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
2500 VA
Fluorescent lamps,lead-lag circuit:
2300 VA
Fluorescent lamps, parallel-compensated:
1300 VA
Mercury-vapour lamps, uncompensated:
2000 W
Mercury-vapour lamps, parallel-compensated:
2000 W
Connection cross section:
Max. 4 mm²