Item comparison

Gira E2 cover frame for flat installation
black matt
USB data interface for KNX

Overview

Specification: 1-gang

Order No.: 0211 095

Packing unit: 10

EUR/piece: 12.12

PS: 11

EAN: 4010337036753

Overview

Specification: DRA

Order No.: 2014 00

Packing unit: 1

EUR/piece: 198.00

PS: 26

EAN: 4010337072928

 

Features

  • Connection of PC to KNX systems.
  • Addressing, programming and diagnosis of KNX devices.
  • Compatible with KNX Data Secure products.
  • Fast download of applications (long frame support with ETS5 and higher).
  • Compatible with ETS4, ETS5 (and higher).
 

Technical data

KNX medium:
TP256

Connections
KNX:
Connection and junction terminal
USB pin jack:
Type B, version 2.0

Transfer protocol:
USB 2.0 (also compatible with USB 1.1 and USB 3.0)

Ambient temperature:
-5 °C to +45 °C
 

Notes

  • Compatible with Gira HomeServer version 4.9 and higher.
  • Installation on DIN top-hat rail.
 

Scope of supply

  • Connection and junction terminal for KNX included with delivery.
 

Dimensions

Modular width (MW): 2