Item comparison

Rocker button 10 A 250 V~ with inscription space
1-pole NO contact with sep. signal contact
Speaker connection insert, 4-gang

Overview

Specification: grey

Order No.: 3152 30

Packing unit: 10

EUR/piece: 22.91

PS: 14

EAN: 4010337124061

Overview

Specification: pure white glossy

Order No.: 5694 03

Packing unit: 1/5

EUR/piece: 39.43

PS: 01

EAN: 4010337463290

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
  • Water-protected surface-mounted IP44

Features

  • Front connection: Plug terminals, red / black.
  • Rear connection: Screw terminals.

Technical data

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Technical data

Installation depth:
18 mm

Connection cross section
maximum:
2.5 mm²
minimum:
1 mm²

Connection
Rear:
4 mm²

Notes

  • Can also be connected to be illuminated.

Notes

  • For screw attachment only.

Scope of supply

  • The "light", "bell" and "door" symbols are included.