Item comparison

HDMI and SAT F jack insert
Gender changer
Gira Standard 55 cover frame
pure white glossy

Overview

Specification: pure white glossy

Order No.: 5675 03

Packing unit: 1/5

EUR/piece: 135.73

PS: 01

EAN: 4010337461760

Overview

Specification: 1-gang

Order No.: 0211 03

Packing unit: 10/100

EUR/piece: 2.78

PS: 21

EAN: 4010337211037

 

Features

  • Shatter-proof.

Technical data

Installation depth
Gender changer:
mind. 20 mm

Wave impedance for SAT:
75 Ω

For internal conductors:
Ø 0.6 to 1 mm
 

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

Download

Data sheet
PDF

Download

Data sheet
PDF