Item comparison

Rocker switch 10 AX 250 V~
Series switch
Rocker set, 4-gang (1+3) with inscription space

Overview

Specification: grey

Order No.: 3105 30

Packing unit: 10

EUR/piece: 27.56

PS: 14

EAN: 4010337123910

Overview

Specification: clear / cream white glossy

Order No.: 2134 01

Packing unit: 1

EUR/piece: 13.09

PS: 06

EAN: 4010337081418

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
  • Water-protected surface-mounted IP44
 

Technical data

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W
 
 

Notes

  • Professional inscription by the Gira inscription servicewww.marking.gira.com.

Download

Data sheet
PDF

Download

Data sheet
PDF