Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi.
Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
Configuration via the app or NFC.
Features
2-gang routing box in plug-in technology.
IEC plug for FM (radio) and DVB-T/T2.
IEC pin jack for DVB-S/S2 (SAT).
DC feed-through from the SAT connection to the input and bidirectional circulation between input and output with bridging of the DC voltage.
The internal conductor is connected simply by pressing it, without the need for screws. Internal conductor can thus be removed multiple times.
Complies with shield class A.
Technical data
Wireless frequency:
2.402 - 2.480 GHz
Wireless protocol:
Bluetooth® low energy (BLE)
Interface:
NFC
Range
in free field:
up to 75 m
in buildings:
approx. 10 m
Ambient temperature:
-25 °C to +65 °C
Humidity:
0 to 95 % (without condensation)
Technical data
TV frequency band
Frequency range:
5 to 862 MHz
Decoupling:
> 25 dB
Transmission loss:
3.5 dB
Attenuation: R/TV plug:
8.5 dB
SAT frequency band
Frequency range:
950 to 2400 MHz
Decoupling:
> 20 dB
Transmission loss:
5 dB
Attenuation: SAT plug:
10 dB
Installation depth:
27 mm
Notes
Mounting on device box or on smooth, level surfaces using screws or adhesives.
This product cannot be used with eNet.
Notes
For non-reflective termination of a side circuit, for use in the last antenna socket outlet.
Suitable for terrestrial reception, area couplers, and satellite reception systems.
For screw attachment only.
Scope of supply
Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.