Data cap insert for high-end speaker plug connector WBT (+/-)

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 0091 00
0091 00
54.07 £
EAN 4010337091004
Packing unit 5
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
  • For the professional connection of speaker cables up to max. 10 mm² using sub-terminals under screw nuts or with 4 mm banana plugs.

Technical data

Material:
OFC copper with 24 carat gold plating

Contact resistance
Clamp fastening:
≤ 0.1 mΩ
Standard banana plug:
≤ 0.15 mΩ

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Inserts for Data Caps
Operating instructions

Operating instructions.

Order no. 0039 00
0047 00
0048 00
0049 00
0050 00
0052 00
0053 00
0055 00
0058 00
0059 00
0064 00
0088 00
0089 00
0090 00
0091 00
0092 00
0093 00
0732 00

PDF, 127 Kb

Load


Ordering info Features Downloads