Brightness controller Mini for KNX

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2210 00
2210 00
133.34 £
EAN 4010337014706
Packing unit 1
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • The brightness controller is mounted on the ceiling directly above the area to be illuminated, e.g. above a workplace.
  • Analyses the lighting conditions of the area beneath it.
  • Brightness control can be activated and deactivated via a push button or with motion or presence detectors.
  • Extreme flat installation.
  • Terminal mounting on suspended ceilings.
  • Ceiling mounting on fixed ceilings in device box in accordance with DIN 49073 using optional accessories.
  • Surface-mounted installation in surface-mounted device box (optional accessory).
  • Protection type IP44 allows installation outdoors or in moisture-prone areas.
  • The colour emphasis of the design rings enables their colours to be adapted to the wall or ceiling.
  • Following removal of the design ring, the programming button of the device is easily accessible from the front.

Brightness sensor with limit value monitoring

  • Up to three limit values can be set in the parameters.
  • The switching, dimming value transmitter, light scene auxiliary unit, and hysteresis functions can be configured.
  • Limit value can be changed using communication object or teach-in.
  • When coupled to the lighting system, lighting is dimmed (constant light control) or switched (2-point control) depending upon the daylight level.
  • Incl. block function.

Technical data

KNX medium:
TP256

Brightness sensor
Measurement range:
10 to 2000 lx
Detection range:
Ø approx. 5 m

Protection class:
III

Protection class:
IP44

KNX connection:
Connection and junction terminal

Installation depth:
34 mm

Ambient temperature:
-25 °C to +55 °C

Scope of supply

  • Small design ring is included with delivery.
  • Connection and junction terminal for KNX included with delivery.

Dimensions in mm

Ceiling cut-out: Ø 44 H -
Dimensions (with small design ring): Ø 53,5 H 38

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Brightness controller Mini
Operating instructions

Operating instructions.

Order no. 2210 00

PDF, 1.403 Kb

Load


Brightness controller Mini
Technical Documentation

Technical documentation.

Order no. 2210 00

PDF, 4.880 Kb

Load


Brightness controller Mini
Product database

Product database from ETS3.0d.

Order no. 2210 00

VD4, 63 Kb

Load


Ordering info Features Downloads