Motion detector Cube 240

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2444 02
2444 02
149.42 £
EAN 4010337056423
Packing unit 1
PS 08
anthracite
Order no. 2444 10
2444 10
154.68 £
EAN 4010337056409
Packing unit 1
PS 08
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • Automatically switches lighting on/off, depending on thermal motion and ambient brightness.
  • Automatic temperature-compensated sensor sensitivity.
  • Continuous light (max. 2 h) can be activated using an optional switch/button.
  • Test mode for evaluating the detection range.
  • Individual adaptation of the detection range using the enclosed covering panel that can be cut to size.
  • Adjustable switch-off delay: 5 s to 15 min or short-term operation of 1 s.
  • Save current twilight value using teach-in function.
  • Glare protection, brightness-independent sensor evaluation for 60 s in the event of glare caused by extraneous light.
  • Short-time operation, output is switched on for approx. 1 s.
  • Remote control optional.
  • Ground and rear field monitoring.

Technical data

Rated voltage:
AC 230 V~, 50/60 Hz

Connected load
HV LED lamps:
typically 200 W
Light bulbs:
2000 W
Fluorescent lamps, uncompensated:
1000 VA (cos φ = 0.5)
Fluorescent lamps, parallel-compensated:
500 W (45.6 µF)
Fluorescent lamps, series-compensated:
900 W

Capacitive load:
176 µF

Brightness value
Brightness value:
2 to 1000 lx

Setting controller
Delay time:
5 seconds to 15 minutes

Connection cross section
Single-wire:
Max. 2.5 mm²
Fine-wire without core jacket:
Max. 2.5 mm²
fine-wire with core jacket:
Max. 1.5 mm²

Protection level:
IP54

Ambient temperature:
-25 °C to +55 °C

Angle of detection:
240°

Mounting height 2.50 m
Detection range facing forwards, max.:
approx. 16 m
Range at each side, max.:
approx. 16 m

Notes

  • Suitable for ceiling and wall mounting indoors and outdoors.
  • Optional: Can be controlled remotely using IR remote control PIR 3.
  • Observe high peak switch-on currents with "energy saving lamps". Check suitability of the lamps before use!

Scope of supply

  • Covering panel for adapting the detection range is included with delivery.

Dimensions in mm

without lens: 87 87 85

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Motion detector Cube
Operating instructions

Operating instructions.

Order no. 2442 ..
2444 ..

PDF, 4.581 Kb

Load


Ordering info Features Downloads