Blind actuator, 8-gang AC 230 V / DC 12 - 48 V with manual actuation for KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2161 00
2161 00
432.00 £
EAN 4010337059363
Packing unit 1
PS 66
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.
Blind actuators with integrated bus coupler, manual activation, and status display for each output. For controlling electrically operated blinds, shutters, awnings, ventilation flaps, or similar hangings.

Features

Features

  • Curtain position can be directly controlled.
  • Slat position can be directly controlled.
  • Behaviour after bus voltage failure and recovery can be set.
  • Separately parameterizable movement times with movement time extension for moving into the upper end position.
  • Central control of all blind outputs possible.
  • Feedback on the curtain or slat position.
  • Feedback can be delayed until after the recovery of bus voltage.
  • Assignments of up to five different safety functions (three wind alarms, one rain alarm, one frost alarm) or optionally with cyclical monitoring.
  • Forced setting function can be realised for each blind output.
  • Integration in scenes is possible, 8 internal scenes at the most can be parameterised per channel.
  • Memory function for light scenes.
  • Solar protection function with fixed and variable curtain or slat positions can be activated.
  • Extended sun protection with extensive control functions.
  • Integration in temperature management of building possible.
  • Blocking of individual outputs manually or with bus.
  • Active or passive (object can be read out) cyclical feedback functions.
  • Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.
  • For mains voltage AC 230 V (8-channel) or low voltage DC 12 to 48 V (4-channel).
  • Connection of various external conductors.
  • Independent control of the blind outputs.
  • Automatic detection of curtain runtime for AC 230 V drives with mechanical limit switches.

Technical data

KNX medium:
TP256

Connections
KNX:
Connection and junction terminal
Load:
Screw terminals

Rated voltage:
AC 230 V, 50/60 Hz

AC switching voltage:
AC 230 V, 50/60 Hz

Breaking capacity 230 V AC:
6 A/AC1

Switching voltage DC:
DC 12 to 48 V

Switching capacity
DC 12/24 V:
6 A
DC 48 V:
3 A

Connection cross section:
Max. 4 mm²

Notes

  • Installation on DIN top-hat rail.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular width (MW): 8

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


IFC file for BIM (Building information modeling)

Order no. 216100

IFC, 163 Kb

Load


Blind actuator, 2-gang/4-gang/8-gang 230 V AC
Technical Documentation

Technical documentation.

Order no. 1039 00
2152 00
2161 00

PDF, 1.942 Kb

Load


blind actuator, 8-gang 230 V AC/24-48 V DC with manual activation
Product database

Product database from ETS2, 810 kbyte.

Order no. 2161 00

VD2, 810 Kb

Load


blind actuator, 8-gang 230 V AC/24-48 V DC with manual activation
Product database

Product database from ETS3.0d, 783 kbyte.

Order no. 2161 00

VD4, 783 Kb

Load


Blind actuators DRA
Operating instructions

Operating manual.

Order no. 1039 00
2152 00
2154 00
2160 00
2161 00

PDF, 1.107 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Ordering info Features Downloads