Lighting element for surface-mounted housing

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 1067 03
1067 03
22.69 £
EAN 4010337107088
Packing unit 1/5
PS 02
black matt
Order no. 1067 005
1067 005
26.11 £
EAN 4010337110255
Packing unit 1/5
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Power consumption:
0.05 W / 1.65 mA

Light intensity:
0.2 cd

Ambient temperature:
0 °C to +40 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads