New

DALI actuator Colour, 4-gang for KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2113 00
2113 00
279.00 £
EAN 4010337128144
Packing unit 1
PS 66
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 07/2025.

Features

Features

  • Simple broadcast control of DALI-2 lights and connection of DALI-2 sensors as application controllers
  • Four independently controllable DALI systems.
  • Connection of up to 128 DALI devices to the actuator.
  • For each DALI system (outputs 1 to 4), a maximum DALI bus current of 80 mA is available for operating up to 40 DALI operating devices.
  • Switching and dimming of DALI operating device (e.g. electronic ballast).
  • Support for the control of DALI operating devices of the “Tunable White” device type (DALI Device Type 8 - TW). Colour temperature controlled via relative or absolute dimming and also via scenes. The colour temperature control is largely independent of the brightness control of the light sources used.
  • Control of the light colour when using DALI operating devices of the “Colour Control” device type (DALI Device Type 8 - RGBW Colour Control). Flexible colour control in the “RGB”, “RGBW” or “HSV” colour spaces. In the RGB colour spaces, the colour can be controlled by relative or absolute dimming either via combined or separate communication objects according to the KNX specifications and additionally via scenes. In the “HSV” colour space, separate objects are available for absolute control of the light colour by hue (H), saturation (S) and brightness value (V) and are likewise additionally controllable via scenes.
  • Automatic colour cycle: cyclical adjustment of the hue in the colour circle. This results in continuous colour gradients that can be started and stopped at any time during the runtime of the DALI actuator.
  • Automatic brightness cycle: cyclical adjustment of brightness throughout the entire brightness range.
  • Manual operation of the DALI systems independently of the bus (also building site operation with broadcast control), separately for the DALI systems. Control of the switching state and brightness.
  • Feedback about DALI error status, DALI short circuit and notification of power supply failure.
  • Up to 6 central switching and dimming functions.
  • Standby switch-off of the connected electronic ballasts can be implemented. Group feedback of all switching states possible.
  • The four DALI systems can be integrated in up to 16 light scenes for controlling the brightness, colour temperature or colour.
  • Active status messages for switching state, brightness value, colour temperature and colour are possible for each DALI system.
  • Brightness and colour temperature limits (minimum, maximum) can be set.
  • Dimming behaviour and dimming characteristics can be parameterised.
  • Gentle switching on and off of lights (soft ON, soft OFF).
  • Blocking function or alternative forced setting function can be parameterised. When the blocking function is enabled, the lights of a DALI system may flash.
  • Time functions (switch-on/switch-off delay, staircase light function - also with advance warning function).
  • Elapsed operating time meter.
  • DALI Power-ON level and DALI system failure level can be set via the “After bus/mains voltage recovery” and “In the event of bus/mains voltage failure” behaviour parameters respectively.
  • Reactions in the event of bus/mains voltage failure and following an ETS programming process can be set (for brightness controller). Predefined for colour temperature and colour control.
  • Multimaster-compatible, additional DALI-2 sensors can be installed as application controllers in any DALI system.

Technical data

KNX medium:
TP256

Current consumption:
3.0 to 4.0 mA

Rated voltage
AC:
AC 110 to 240 V, 50/60 Hz
DC:
DC 110 to 240 V

Power loss:
max. 3 W

DALI rated voltage:
DC 15,2 V (typ.)

Output current per DALI system:
typ. 64 mA, max. 250 mA for short periods

Guaranteed bus current per DALI system:
80 mA

Max. number of addressable
DALI operating devices
Per DALI system:
Max. 40
Total for all DALI systems:
Max. 128

DALI transfer rate:
1.2 kbit/s

Connections
KNX:
Connection and junction terminal
DALI:
Screw terminals

Cable lengths between gateway and operating device
Ø 1.5 mm²:
Max. 300 m
Ø 1.0 mm²:
max. 238 m
Ø 0.75 mm²:
max. 174 m
Ø 0.5 mm²:
max. 116 m

Connection cross section:
Max. 4 mm²

Ambient temperature:
-5 °C to +45 °C

Notes

  • KNX Data Secure compatible.
  • Firmware can be updated using the Gira ETS Service App (additional software).
  • The DALI actuator is certified in accordance with IEC 62386 ed. 2 as a DALI-2 control device.
  • The full functionality of the DALI system can only be ensured if exclusively DALI-2 operating devices are used.
  • The DALI systems are supplied with power exclusively via the DALI gateway. The connection of an additional power supply to any of the DALI systems is not permitted.
  • Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.1.1 or higher (recommended).

Scope of supply

  • KNX connection and junction terminal included in the scope of delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

DALI light control
More

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


DALI actuator Colour, 4-gang
Technical Documentation

Technical documentation.

Order no. 2113 00

PDF, 5.311 Kb

Load


DALI actuator Colour, 4-gang
Operating instructions

Operating instructions.

Order no. 2113 00

PDF, 1.521 Kb

Load


DALI actuator Colour, 4-gang
Product database

Product database from ETS5.7.7

Order no. 2113 00

ZIP, 1.636 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 254 Kb

Load


Ordering info Features Downloads