New

Temperature sensor module with humidity measurement for Gira G1

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
black
Order no. 2092 05
2092 05
63.00 £
EAN 4010337125389
Packing unit 1/5
PS 36
white
Order no. 2092 12
2092 12
63.00 £
EAN 4010337125396
Packing unit 1/5
PS 36
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

One of the following articles:
 

Gira G1 w/o WLAN (2nd generation)

Features

Features

  • Temperature sensor with humidity measurement for the 2nd generation Gira G1 for measuring the temperature and humidity for the Gira X1 client and Gira HomeServer client. When used with the Gira One client, only temperature measurement is supported.

Technical data

Measuring accuracy:
± 0.5 K

Protection class:
IP20

Dimensions
W x H x D:
63 x 15 x 5 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Temperature sensor module for Gira G1
Installation instructions

Mounting instruction

Order no. 2092 05
2092 12

PDF, 98 Kb

Load


Ordering info Features Downloads