My house
0
GB
Socket outlets
British Standard socket outlet (BS 1363-2) 13 A 250 V~ with shutter
Support ring 71 x 71 mm
British Standard socket outlet (BS 1363-2) 13 A 250 V~ switched, with shutter
Support ring 71 x 71 mm
British Standard socket outlet (BS 1363-2) 13 A 250 V~ switched, with control light and shutter
Support ring 71 x 71 mm
British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter
Support ring 80 x 132 mm
British Standard double socket outlet (BS 1363-2) 13 A 250 V~ switched, with shutter
Support ring 80 x 132 mm
British Standard double socket outlet (BS 1363-2) 13 A 250 V~ switched, with control light and shutter
Support ring 80 x 132 mm
British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter
Support ring 71 x 71 mm
British Standard socket outlet (BS 546) Round Pin 15 A 250 V~ with shutter
Support ring 71 x 71 mm
British Standard Fused spur connection unit (BS 1363-4) 13 A 250 V~ switched
Support ring 71 x 71 mm
British Standard fused spur connection unit (BS 1363-4) 13 A 250 V~ switched, with control light
Support ring 71 x 71 mm
British Standard Fused spur connection box (BS 1363-4) 13 A 250 V~ not switched
Support ring 71 x 71 mm
Adapter support ring 80 x 80 mm
Adapter support ring 80 x 80 mm without earth terminal
Razor socket outlet (DIN EN 61558 2-5) 115 - 230 V~ for cover frame, 2-gang without crossbar
Flush-mounted device box for razor socket outlet
Socket outlet without protective contact 2-pole 16 A 250 V~
System 55
Socket outlet with earth pin 16 A 250 V~ and increased contact protection (Safety Plus)
System 55
HNA socket outlet 10 A 250 V~
SCHUKO socket outlet 16 A 250 V~
SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus)
with yellow cover for special power supply
SCHUKO socket outlet 16 A 250 V~ with LED orientation light and increased contact protection (Safety Plus)
System 55
SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus), without mounting claws
Screw terminals
New
SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang
Type A / type C
Danish socket outlet 16 A 250 V~ 107-2-D1, DK 1-1b with increased contact protection (Safety Plus)
System 55
Flush-mounted floor empty housing with hinged cover
SCHUKO socket outlet 16 A 250 V~with hinged cover
Screw terminals
Socket outlet with protective contact EURO-US 16 A 250 V~
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
Gira System 55
Socket outlets