IP flush-mounted radio
IP flush-mounted radio with a loudspeaker, including Gira E2 cover frame

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2320 29
2320 29
223.38 £
EAN 4010337107774
Packing unit 1
PS 03
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Internet radio for flush-mounted installation.
  • The radio can be used to play internet radio stations via WLAN.
  • Alternatively, the radio can be used to operate Sonos speakers.
  • It is also possible to import music files from a mobile device via Bluetooth®.
  • Operation of the radio is using the capacitive buttons of the operating top unit. Operation only requires a light touching of the symbols.
  • In its simplest form, connection to the WLAN takes place via the WPS function.
  • In addition, the Gira System 3000 App can be used for convenient start-up via a mobile end device. All other radio settings can be configured on the app. Up to 20 favourite stations can be saved and the first three stations can be accessed directly via the radio using the favourites buttons.
  • Other functions provided by the app are the selection of “internet radio” or “Sonos operation” and the individual arrangement of the display contents, sound settings, weather forecast and alarm clock function.
  • For example, the radio can be switched on via the 230 V auxiliary input with a light switch or motion detector together with the room lighting.
  • The radio is compactly mounted in a flush-mounted insert and can therefore be installed in a single device box.
  • The speakers can be installed in combination with the radio or offset in a device box. Two speakers can be connected to the radio insert. The radio can operate in mono and stereo mode.
  • In sleep mode, the radio switches off automatically 30 minutes after it is switched on. The radio can also be used as an alarm clock.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Speaker impedance:
4 Ω to 16 Ω

Connection terminals
Network:
1.5 mm² to 2.5 mm²
Speaker:
0.5 mm² to 1.5 mm²

Installation depth:
32 mm

Audio performance:
1.5 W (8 Ω)3 W (4 Ω)

Wireless frequency:
2.402 to 2.480 GHz

Transmission power:
max. 2.5 mW

Transmission range:
typ. 10 m

Ambient temperature:
-5 °C to +45 °C

Notes

  • Reception interference can result in combination with additional electronic devices under one cover plate.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


IP flush-mounted radio
Operating instructions

Operating instructions.

Order no. 2320 ..

PDF, 186 Kb

Load


IP flush-mounted radio
Certificates

EC-Declaration of Conformity

Order no. 2320 ..

PDF, 334 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 251 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 250 Kb

Load


Ordering info Features Downloads