Gira Eco for KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2045 00
2045 00
464.37 £
EAN 4010337128069
Packing unit 1
PS 25
Recommended retail price. Prices valid for Great Britain with prices valid 01/20.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Integration of five charging points per device in the KNX system (can be fully configured via the ETS).
  • Prioritisation of a charging point.
  • Dynamic load management (DLM).
  • Static load management (SLM).
  • Mixed operation by different manufacturers.
  • Support for external electricity meter (ISKRA, PHOENIX CONTACT, generic) at charging points which do not have an internal electricity meter
  • Grid-serving control.
  • Integrated RS485 adapter.
  • Charging status values: Charging point status (status), Connected (status), Charging (status), Charge completed (status), Interrupt (set/status), Start/Stop (set/status), Unlock (set).
  • Charging current status values: Set (status/set), Actual L1-L3, Actual (status).
  • Power status values: Actual L1-L3, Actual (status).
  • Energy status values: Actual L1-L3, Actual (status).
  • Energy consumption status values: Last charge (status), Total (status).
  • Fault status values: Fault, Last fault.
  • Status values: Communication ID (EVCCID) (status), Internal charging point temperature (status), Temperature warning, RFID tag (status), Serial number, Charging point firmware version.

Technical data

Rated voltage:
DC 24 V to 30 V

Power consumption:
2.3 W(DC 24 V external supply)

Ambient temperature:
0 °C to +45 °C

KNX communication:
KNX/TP, S mode

KNX medium:
TP1-256

IP communication:
Ethernet 10/100 BaseT

Connections:
2 x RJ45 (integrated switch), connection and junction terminals for KNX and 24 V

Notes

  • KNX Secure.
  • Can be enhanced via firmware updates.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira Eco
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Eco
Operating instructions

Operating instructions.

Order no. 2045 00

PDF, 734 Kb

Load


Gira Eco
Technical Documentation

Technical documentation.

Order no. 2045 00

PDF, 2.048 Kb

Load


Gira Eco
Product database

from ETS 5.7.7

Order no. 2045 00

ZIP, 479 Kb

Load


Gira Eco
Product information

Compatible charging stations for the Gira Eco

Order no. 2045 00

PDF, 122 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Ordering info Features Downloads