Item comparison

eNet Radio reception module

Overview

Specification: DRA

Order No.: 5452 00

Packing unit: 1

PS: 42

EAN: 4010337774303

Overview

Specification:

Order No.:

Packing unit:

PS:

EAN:

Features

  • The eNet wireless receiver module is a wireless receiver for max. 32 eNet wireless DIN-rail mounting modules.
  • Operation with power supply.
  • Integrated antenna.
  • External antenna can be connected additionally in unfavourable installation conditions.
 

Technical data

Rated voltage:
DC 12 V SELV

Current consumption:
15 mA

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Data line:
J-Y(St)Y 2x2x0.8

Length of the data line:
Max. 3 m

Number of eNet DRA modules:
max. 32
 

Notes

  • Radio approval is valid for EU and EFTA countries.
  • An additional antenna is required for installation in a distribution cabinet or a sub-distribution system with a metal housing. The additional antenna must be placed outside the metal housing.
 

Dimensions

Modular width (MW): 2